1. Home
  2. H8/38086R Reference Solution
Single Phase Solution
 
H8/38086R Reference Solution



Block Diagram of H8/38086R Single Phase Energy Meter Solution

H8/38086R

Features

  • Class 1.0 Accuracy

  • Conform to IS, IEC & CBIP

  • Anti-Tampering

  • Multi-tariff function

  • Active Energy Display

  • Reactive Energy Display

 

  • Max Demand Display

  • Power Factor

  • 12 mths Storage of Data

  • Power on LED Indicator

  • Power Fail Battery Operation

  • AMR Interface Ready

 
link

Accuracy Test Result (PDF)
AN1-Achieving Accuracy in Digital Meter design (PDF)
Compliance test report (PDF)
H8Hardware HLD (PDF)
Product Guide - Single Phase Energy Meter for 38086F (PDF)
Product Specification SDPS0508001 (PDF)
RSS BOM list without unit cost (PDF)
Software High Lvl Specification SDSHL0508001 (PDF)
System test result (PDF)

H8/38086R MCU Brief Specification
H8/300H Super Low Power Roadmap
H8/38086R Hardware Manual
H8/38086R Software Manual
H8/38086R Hardware Development Tools
H8/38086R Software Development Tools
H8/38086R Programming Tools

 
Other Tools
Gang Calibrator for Single Phase Meter
   

Single Phase Solution

 
R8C/2G, 2H Reference Solution (Low End)
 
H8/38024 Solution (Low End)
 
H8/38086R Solution (High End)
 
Three Phase Solution
 
M16C/62P Energy Meter Block Diagram (High End)
 

 
Automated Meter Reading (AMR)
 
Why AMR?
 
Renesas OSI Layer for PLC  
Renesas Power Line Communication Evaluation Board  

 
Other Tools
 
Gang Calibrator for Single Phase Meter