1. Home
  2. Gang Calibrator for Single Phase Meter

Gang Calibrator for Single Phase Meter

 

Features

Renesas Gang Calibrator
  • IECComply to IEC1107 Energy measurement collection protocol
  • Cascade up to 128 meters
  • Meter parameter programming and gang calibration via RS232
  • USB connection
 

Meter Calibration Methods

 
Meter Calibration Methods
 
 

Operation Overview

 
Operation Overview
 
 

Block Diagram

 
Block Diagram
   

Single Phase Solution

 
R8C/2G, 2H Reference Solution (Low End)
 
H8/38024 Solution (Low End)
 
H8/38086R Solution (High End)  
 
Three Phase Solution
 
M16C/62P Energy Meter Block Diagram (High End)
 

 
Automated Meter Reading (AMR)
 
Why AMR?
 
Renesas OSI Layer for PLC  
Renesas Power Line Communication Evaluation Board  

 
Other Tools
 
Gang Calibrator for Single Phase Meter