1. Home
  2. H8/38024 Reference Solution
Single Phase Solution
 
H8/38024 Reference Solution
H8/38024

Features

  • Accuracy Class 1.0

  • Conform to IS, IEC & CBIP

  • Anti-Tampering

  • Multi-Tariffs Functions

  • Active Energy Display

 

  • Apparent Energy Display

  • Maximum Demand Display

  • Power Factor

  • 6 mths Storage of Data

  • RS-232 or Optical

 
link

1. Product Guide

File Name : Product Guide - Single Phase Energy Meter (PDF)

2. Application Notes

File Name : AN1 - Achieving Accuracy in Digital Meter design (PDF)

3. Hardware

Manual File Name : Hardware High Lvl Specification SDHHL0404001 (PDF)
BOM File Name : Bill of Material (PDF)

4. Software

Manual File Name : Software High Lvl Specification SDSHL0404001 (PDF)
Object Code File Name : main.mot
Meter GUI File Name : meter GUI.zip

5. System Test Results

Test 1 File Name : System Test Report SDSTP0405001 (PDF)
Test 2 File Name : System Test Report SDSTP0405002 (PDF)

6. Accuracy Test Report

Test 1 File Name : Accuracy Report for WS1-5 in chart (PDF)
Test 2 File Name : Accuracy Report for WS6-10 in chart (PDF)
Test 3 File Name : REN0144FREQ2 with chart WS6-10 (PDF)
Test 4 File Name : REN0144FREQ with chart WS1-5 (PDF)

H8/38024 MCU Brief Specification
H8 Super Low Power Roadmap
H8/38024 Hardware Manual
H8/38024 Software Manual
H8/38024 Hardware Development Tools
H8/38024 Software Development Tools
H8/38024 Programming Tools

 
Other Tools
Gang Calibrator for Single Phase Meter
   

Single Phase Solution

 
R8C/2G, 2H Reference Solution (Low End)
 
H8/38024 Solution (Low End)
H8/38086R Solution (High End)  
 
Three Phase Solution
 
M16C/62P Energy Meter Block Diagram (High End)
 

 
Automated Meter Reading (AMR)
 
Why AMR?
 
Renesas OSI Layer for PLC  
Renesas Power Line Communication Evaluation Board  

 
Other Tools
 
Gang Calibrator for Single Phase Meter