! 2SC5631@VCE=5V,IC=50mA # MHz S MA R 50 100 0.205 -123.9 28.04 110.8 0.0284 74.9 0.360 -69.1 200 0.193 -159.6 14.24 96.9 0.0547 78.2 0.197 -84.5 300 0.190 -177.1 9.44 90.2 0.0820 78.3 0.145 -92.5 400 0.193 169.9 7.09 85.3 0.109 77.5 0.123 -99.0 500 0.201 162.0 5.68 81.8 0.135 76.3 0.112 -104.1 600 0.206 153.7 4.76 78.4 0.162 74.6 0.107 -109.5 700 0.206 145.4 4.11 75.1 0.188 72.9 0.105 -113.7 800 0.221 139.0 3.62 72.2 0.213 71.3 0.105 -117.6 900 0.224 132.6 3.25 69.4 0.238 69.4 0.106 -121.8 1000 0.234 126.8 2.94 66.6 0.262 67.8 0.110 -125.4 1100 0.243 120.8 2.72 64.0 0.286 66.0 0.113 -128.7 1200 0.249 116.8 2.53 61.3 0.309 64.3 0.117 -132.0 1300 0.261 111.3 2.36 59.0 0.331 62.5 0.120 -135.5 1400 0.270 107.4 2.23 56.9 0.353 60.9 0.125 -138.7 1500 0.280 103.5 2.10 54.5 0.373 59.1 0.129 -142.0 1600 0.285 99.1 2.01 52.1 0.393 57.6 0.135 -144.9 1700 0.298 95.4 1.92 50.3 0.414 56.0 0.139 -148.1 1800 0.312 91.8 1.84 47.6 0.431 54.3 0.145 -151.3 1900 0.321 87.9 1.79 45.7 0.450 52.5 0.148 -154.5 2000 0.330 85.6 1.71 43.8 0.467 51.4 0.155 -157.5