! 2SC5631@VCE=3V,IC=50mA # MHz S MA R 50 100 0.234 -135.7 26.57 109.9 0.0299 75.5 0.353 -77.7 200 0.233 -165.2 13.47 96.1 0.0575 78.0 0.199 -99.6 300 0.234 179.3 8.92 89.7 0.0863 77.8 0.153 -112.5 400 0.238 170.1 6.70 84.9 0.114 76.9 0.135 -121.8 500 0.242 161.2 5.37 81.2 0.142 75.4 0.127 -128.3 600 0.249 153.9 4.52 77.8 0.169 73.9 0.124 -133.5 700 0.250 145.9 3.89 74.5 0.196 72.2 0.125 -138.0 800 0.259 140.4 3.43 71.4 0.223 70.4 0.126 -141.3 900 0.267 134.2 3.08 68.6 0.249 68.4 0.128 -145.0 1000 0.274 128.0 2.80 65.8 0.275 66.9 0.131 -147.7 1100 0.282 123.5 2.58 63.2 0.299 65.0 0.136 -150.3 1200 0.290 119.2 2.40 60.3 0.323 63.2 0.140 -153.0 1300 0.297 114.2 2.25 57.9 0.346 61.3 0.144 -155.6 1400 0.307 109.6 2.12 55.9 0.367 59.7 0.149 -158.1 1500 0.318 105.3 2.01 53.4 0.389 57.8 0.153 -160.5 1600 0.324 101.7 1.92 51.3 0.409 56.2 0.159 -162.7 1700 0.334 97.7 1.83 48.6 0.430 54.4 0.163 -165.1 1800 0.345 93.9 1.77 46.8 0.448 52.8 0.170 -167.9 1900 0.357 91.6 1.72 44.6 0.468 50.9 0.174 -170.2 2000 0.366 87.9 1.65 42.6 0.485 49.5 0.180 -172.6