! 2SC5628@VCE=3V,IC=5mA # MHz S MA R 50 100 0.826 -39.3 14.04 155.5 0.0412 69.9 0.906 -25.8 200 0.746 -74.6 11.47 134.9 0.0700 54.9 0.738 -47.3 300 0.685 -100.5 9.14 121.1 0.0864 46.7 0.591 -61.9 400 0.646 -117.4 7.41 111.9 0.0950 43.0 0.490 -71.9 500 0.627 -130.7 6.19 104.8 0.101 41.3 0.419 -79.9 600 0.617 -141.0 5.27 99.6 0.107 41.3 0.369 -85.7 700 0.606 -149.0 4.61 95.0 0.111 41.6 0.333 -90.7 800 0.598 -155.4 4.09 91.6 0.115 42.5 0.307 -95.3 900 0.605 -161.3 3.67 87.7 0.120 44.3 0.287 -99.0 1000 0.604 -166.1 3.35 84.7 0.124 45.6 0.273 -102.6 1100 0.604 -170.6 3.06 81.8 0.129 46.8 0.262 -106.0 1200 0.607 -174.2 2.83 79.5 0.134 49.0 0.253 -108.8 1300 0.605 -178.2 2.62 77.1 0.139 50.4 0.249 -111.0 1400 0.608 178.9 2.47 74.9 0.145 51.9 0.245 -114.3 1500 0.618 175.5 2.32 72.7 0.152 53.4 0.242 -116.6 1600 0.622 172.4 2.19 70.7 0.157 54.8 0.241 -118.9 1700 0.627 170.0 2.08 68.9 0.164 56.2 0.241 -121.3 1800 0.629 166.9 1.99 66.7 0.171 57.6 0.242 -123.4 1900 0.633 164.3 1.90 65.2 0.177 58.7 0.243 -125.9 2000 0.641 162.3 1.82 63.4 0.186 59.5 0.245 -127.7