! 2SC5628@VCE=1V,IC=5mA # MHz S MA R 50 100 0.815 -46.1 13.63 152.2 0.0509 67.0 0.882 -32.5 200 0.734 -84.6 10.68 130.6 0.0834 51.0 0.695 -58.5 300 0.692 -111.2 8.23 116.8 0.0998 42.9 0.550 -76.0 400 0.665 -127.4 6.58 107.9 0.108 39.5 0.459 -88.5 500 0.650 -139.6 5.44 101.4 0.114 38.0 0.399 -98.1 600 0.644 -148.8 4.61 96.3 0.120 38.3 0.360 -105.7 700 0.640 -155.6 4.03 92.2 0.124 39.0 0.333 -112.2 800 0.641 -161.6 3.56 88.6 0.128 39.9 0.315 -117.8 900 0.638 -166.9 3.20 85.3 0.134 41.8 0.301 -122.4 1000 0.638 -171.6 2.90 82.2 0.138 43.5 0.292 -126.7 1100 0.643 -175.1 2.66 79.6 0.143 44.4 0.286 -130.2 1200 0.643 -178.5 2.46 77.2 0.149 46.2 0.280 -133.6 1300 0.648 178.5 2.28 74.9 0.154 47.8 0.279 -135.6 1400 0.651 175.4 2.15 72.8 0.161 49.1 0.278 -138.6 1500 0.658 173.2 2.03 70.5 0.168 50.9 0.277 -140.9 1600 0.663 170.0 1.92 68.5 0.174 51.8 0.279 -143.3 1700 0.667 167.2 1.82 66.7 0.182 53.2 0.281 -145.0 1800 0.669 165.0 1.74 64.4 0.189 54.6 0.282 -147.1 1900 0.673 163.1 1.67 63.2 0.196 55.5 0.286 -149.3 2000 0.682 161.0 1.60 61.4 0.204 56.4 0.289 -150.6