! 2SC5624@VCE=2V,IC=20mA # MHz S MA R 50 100 0.445 -27.3 46.66 163.5 0.0055 83.8 0.904 -12.9 200 0.447 -54.4 42.27 147.1 0.0115 78.6 0.846 -26.8 300 0.439 -78.7 36.16 133.0 0.0165 73.6 0.750 -39.3 400 0.432 -98.8 30.59 122.2 0.0207 68.8 0.650 -48.8 500 0.424 -112.8 25.84 114.5 0.0246 67.1 0.561 -55.9 600 0.414 -124.3 22.15 108.9 0.0277 66.1 0.487 -61.4 700 0.407 -133.4 19.22 104.4 0.0307 65.0 0.426 -65.3 800 0.398 -141.5 16.94 100.8 0.0335 65.3 0.376 -68.6 900 0.390 -147.9 15.05 97.7 0.0372 64.4 0.335 -70.7 1000 0.386 -154.1 13.63 95.3 0.0398 65.1 0.301 -72.5 1100 0.381 -159.0 12.45 93.3 0.0420 65.2 0.273 -73.7 1200 0.377 -164.0 11.48 91.3 0.0452 65.0 0.250 -74.5 1300 0.371 -167.8 10.60 89.6 0.0480 64.5 0.229 -74.9 1400 0.370 -171.8 9.84 87.7 0.0509 64.7 0.213 -75.1 1500 0.367 -175.7 9.23 86.1 0.0535 64.3 0.197 -75.2 1600 0.368 -178.8 8.66 84.7 0.0567 64.1 0.186 -74.7 1700 0.370 178.0 8.16 83.4 0.0595 64.4 0.173 -74.7 1800 0.360 174.7 7.72 82.2 0.0623 64.3 0.164 -74.0 1900 0.365 172.0 7.33 80.8 0.0651 64.0 0.156 -73.6 2000 0.365 168.9 6.95 79.4 0.0682 63.8 0.148 -72.7 2100 0.362 166.8 6.66 78.2 0.0709 63.1 0.142 -72.0 2200 0.372 164.1 6.35 77.0 0.0737 63.0 0.135 -71.3 2300 0.370 160.9 6.08 75.6 0.0764 62.3 0.130 -70.8 2400 0.372 159.0 5.86 74.6 0.0795 62.3 0.125 -69.9 2500 0.378 156.6 5.64 73.5 0.0824 62.0 0.121 -68.7 2600 0.370 154.5 5.42 72.3 0.0848 61.6 0.117 -68.5 2700 0.382 152.2 5.24 71.3 0.0874 61.7 0.113 -67.1 2800 0.388 150.7 5.03 70.3 0.0906 60.7 0.109 -66.8 2900 0.387 147.6 4.86 69.0 0.0928 61.0 0.105 -65.7 3000 0.388 146.9 4.72 67.9 0.0964 59.7 0.102 -65.5