! 2SC5623@VCE=2V,IC=10mA # MHz S MA R 50 100 0.779 -6.9 21.32 173.3 0.0028 95.3 0.971 -3.6 200 0.773 -14.5 20.95 166.2 0.0064 92.6 0.971 -7.5 300 0.763 -22.9 20.35 158.9 0.0102 91.8 0.961 -12.1 400 0.741 -31.4 19.65 151.7 0.0142 87.0 0.941 -16.7 500 0.714 -38.7 18.72 145.2 0.0183 83.4 0.911 -20.8 600 0.679 -46.2 17.65 139.3 0.0222 79.7 0.876 -24.7 700 0.641 -53.6 16.61 133.9 0.0255 75.6 0.836 -27.9 800 0.601 -59.7 15.54 129.3 0.0286 72.7 0.795 -30.8 900 0.563 -65.6 14.54 124.4 0.0313 69.5 0.756 -33.1 1000 0.523 -70.7 13.62 120.5 0.0335 67.8 0.720 -34.9 1100 0.488 -75.0 12.78 117.1 0.0356 66.0 0.687 -36.5 1200 0.458 -80.1 12.05 114.1 0.0376 64.1 0.657 -37.5 1300 0.427 -83.8 11.36 111.0 0.0393 62.8 0.628 -38.4 1400 0.400 -88.9 10.64 108.5 0.0410 62.4 0.607 -38.9 1500 0.374 -91.9 10.15 106.0 0.0426 61.0 0.582 -39.6 1600 0.350 -96.1 9.59 104.0 0.0441 61.1 0.567 -39.8 1700 0.326 -100.1 9.14 101.7 0.0455 60.4 0.548 -40.2 1800 0.304 -102.9 8.68 100.1 0.0469 59.7 0.533 -40.2 1900 0.282 -107.0 8.29 98.1 0.0486 59.1 0.521 -40.5 2000 0.267 -110.8 7.93 96.1 0.0500 59.2 0.508 -40.5 2100 0.253 -115.2 7.62 94.4 0.0517 59.3 0.498 -40.5 2200 0.234 -118.7 7.30 92.6 0.0527 59.2 0.489 -40.7 2300 0.225 -122.1 7.03 91.0 0.0543 58.6 0.481 -40.6 2400 0.212 -127.9 6.76 89.6 0.0557 58.4 0.473 -40.7 2500 0.199 -131.8 6.54 88.8 0.0573 58.2 0.468 -40.5 2600 0.193 -135.2 6.31 86.8 0.0579 58.3 0.461 -40.7 2700 0.186 -141.9 6.11 85.4 0.0600 58.2 0.456 -40.4 2800 0.178 -146.0 5.89 84.2 0.0612 58.2 0.450 -40.6 2900 0.177 -151.4 5.73 82.7 0.0624 58.3 0.447 -40.5 3000 0.168 -157.0 5.56 81.4 0.0642 57.8 0.442 -40.9