! 2SC5594@VCE=2V,IC=20mA # MHz S MA R 50 100 0.577 -24.5 40.31 164.2 0.00674 82.9 0.963 -11.5 200 0.560 -49.8 36.64 149.3 0.0130 74.5 0.897 -23.7 300 0.541 -72.2 32.05 136.3 0.0182 68.8 0.803 -34.4 400 0.504 -90.2 27.56 126.5 0.0225 63.6 0.708 -42.4 500 0.495 -104.5 23.84 118.8 0.0256 61.3 0.622 -48.4 600 0.477 -116.9 20.64 113.1 0.0285 58.9 0.548 -53.1 700 0.458 -126.4 18.11 108.4 0.0311 57.7 0.487 -56.2 800 0.456 -134.5 16.13 105.1 0.0336 57.3 0.437 -58.7 900 0.448 -142.5 14.46 101.6 0.0355 57.8 0.394 -60.4 1000 0.435 -147.9 13.15 99.2 0.0382 56.8 0.360 -61.9 1100 0.438 -153.6 12.01 96.6 0.0399 57.4 0.331 -63.0 1200 0.430 -158.5 11.06 94.4 0.0422 57.0 0.306 -63.3 1300 0.425 -162.6 10.24 93.0 0.0443 58.1 0.288 -63.5 1400 0.426 -166.9 9.56 91.1 0.0462 58.3 0.269 -64.0 1500 0.424 -171.1 8.99 89.6 0.0488 58.3 0.253 -64.1 1600 0.425 -174.1 8.45 88.0 0.0508 58.5 0.241 -64.1 1700 0.428 -177.4 7.98 86.6 0.0527 58.8 0.230 -64.0 1800 0.424 179.7 7.59 85.0 0.0556 58.8 0.220 -64.0 1900 0.426 176.6 7.19 83.8 0.0578 59.0 0.212 -63.9 2000 0.428 174.7 6.84 82.4 0.0595 58.8 0.204 -63.7