! 2SC5555@VCE=1V,IC=5mA # MHz S MA R 50 100 0.734 -21.4 13.62 163.7 0.0220 78.7 0.956 -13.4 200 0.676 -41.9 12.34 148.7 0.0421 69.3 0.865 -25.5 300 0.598 -59.8 10.79 136.0 0.0572 61.9 0.753 -34.7 400 0.530 -75.6 9.38 126.5 0.0678 57.2 0.652 -41.0 500 0.471 -88.8 8.18 118.9 0.0756 55.0 0.568 -45.4 600 0.429 -100.8 7.19 112.9 0.0821 53.9 0.498 -48.3 700 0.395 -110.8 6.40 107.8 0.0881 53.4 0.442 -50.2 800 0.370 -120.6 5.74 103.5 0.0940 53.4 0.395 -51.7 900 0.349 -130.0 5.20 100.1 0.0990 54.0 0.355 -52.3 1000 0.336 -136.4 4.74 96.9 0.104 54.6 0.323 -52.7 1100 0.332 -144.1 4.39 93.9 0.109 55.5 0.294 -52.9 1200 0.327 -151.6 4.05 91.4 0.115 56.4 0.270 -52.8 1300 0.322 -157.0 3.77 89.1 0.120 57.4 0.250 -52.2 1400 0.325 -162.9 3.54 86.9 0.125 58.0 0.230 -52.6 1500 0.322 -168.0 3.32 84.9 0.130 58.8 0.215 -52.0 1600 0.331 -172.6 3.14 82.7 0.138 59.8 0.200 -51.5 1700 0.338 -177.0 2.97 80.9 0.143 60.3 0.185 -51.5 1800 0.337 179.0 2.84 79.4 0.149 61.5 0.171 -51.2 1900 0.341 175.4 2.71 77.9 0.154 61.7 0.158 -51.1 2000 0.358 170.8 2.59 76.0 0.161 62.4 0.147 -50.9