! 2SC5554@VCE=1V,IC=5mA # MHz S MA R 50 100 0.715 -25.4 13.06 161.3 0.0279 76.6 0.947 -16.1 200 0.647 -50.1 11.47 144.2 0.0517 65.6 0.828 -30.2 300 0.559 -71.5 9.74 131.0 0.0681 58.4 0.697 -40.4 400 0.501 -88.2 8.28 121.3 0.0798 54.6 0.587 -47.0 500 0.453 -102.5 7.08 113.7 0.0882 52.4 0.501 -51.3 600 0.416 -114.8 6.16 108.1 0.0955 51.8 0.433 -54.3 700 0.393 -125.4 5.43 103.1 0.102 51.7 0.378 -56.2 800 0.378 -134.4 4.84 99.3 0.109 52.1 0.333 -57.3 900 0.369 -142.8 4.37 95.7 0.115 52.7 0.295 -58.0 1000 0.357 -149.5 3.99 92.5 0.122 53.5 0.266 -58.4 1100 0.361 -156.6 3.66 89.7 0.128 54.2 0.240 -58.6 1200 0.358 -162.2 3.38 87.2 0.135 55.1 0.217 -58.5 1300 0.358 -167.5 3.15 84.9 0.141 56.0 0.199 -58.0 1400 0.362 -172.5 2.96 82.7 0.148 56.9 0.180 -58.0 1500 0.362 -177.3 2.78 80.9 0.155 57.2 0.166 -57.2 1600 0.369 178.8 2.64 78.6 0.163 58.1 0.151 -56.9 1700 0.373 174.7 2.50 77.2 0.169 58.8 0.137 -56.6 1800 0.377 171.1 2.38 75.1 0.177 59.2 0.126 -56.4 1900 0.388 168.3 2.28 73.3 0.183 59.6 0.113 -56.2 2000 0.395 165.3 2.18 71.8 0.191 60.1 0.102 -55.7