! 2SC5544@VCE=1V,IC=5mA # MHz S MA R 50 100 0.806 -34.7 14.09 156.3 0.0395 71.3 0.905 -24.2 200 0.706 -66.0 11.64 136.7 0.0691 57.5 0.739 -44.3 300 0.617 -90.3 9.35 122.8 0.0860 49.4 0.586 -58.1 400 0.562 -108.0 7.66 113.8 0.0965 45.8 0.474 -67.6 500 0.527 -121.9 6.40 106.7 0.104 44.3 0.392 -74.9 600 0.500 -133.0 5.47 101.7 0.110 43.9 0.331 -81.1 700 0.487 -142.3 4.78 97.0 0.115 44.5 0.284 -86.2 800 0.480 -149.3 4.24 93.7 0.121 45.4 0.247 -91.2 900 0.481 -155.4 3.81 90.5 0.127 46.3 0.217 -96.2 1000 0.472 -161.4 3.46 87.8 0.132 47.7 0.193 -100.8 1100 0.473 -166.6 3.18 85.1 0.138 48.9 0.174 -106.2 1200 0.475 -170.5 2.94 82.8 0.144 50.3 0.157 -111.2 1300 0.478 -174.4 2.73 80.6 0.150 51.7 0.145 -115.7 1400 0.482 -178.1 2.56 78.6 0.157 52.8 0.135 -122.6 1500 0.488 178.4 2.41 76.6 0.163 53.7 0.125 -128.1 1600 0.494 175.9 2.28 74.9 0.171 55.0 0.119 -134.2 1700 0.503 172.5 2.16 73.2 0.177 55.9 0.116 -140.3 1800 0.509 169.9 2.06 71.4 0.185 56.9 0.114 -147.1 1900 0.515 167.7 1.97 69.8 0.191 57.5 0.114 -153.3 2000 0.520 165.8 1.89 68.4 0.199 58.3 0.115 -159.4