! 2SC5543@VCE=1V,IC=5mA # MHz S MA R 50 100 0.836 -20.7 13.66 162.9 0.0249 77.4 0.948 -14.2 200 0.757 -41.1 12.22 146.9 0.0472 68.0 0.846 -26.9 300 0.649 -58.5 10.57 134.1 0.0637 60.8 0.727 -36.2 400 0.564 -73.2 9.14 124.5 0.0750 56.9 0.623 -42.5 500 0.496 -85.2 7.90 116.8 0.0840 54.2 0.538 -46.2 600 0.436 -97.1 6.91 111.2 0.0916 53.4 0.469 -48.8 700 0.396 -106.2 6.12 105.9 0.0985 53.0 0.413 -50.4 800 0.364 -114.9 5.49 102.0 0.105 53.2 0.368 -51.1 900 0.338 -123.9 4.96 98.3 0.111 53.6 0.327 -51.1 1000 0.316 -130.6 4.52 95.3 0.118 54.1 0.297 -51.2 1100 0.305 -140.0 4.16 92.3 0.124 54.7 0.270 -50.7 1200 0.296 -146.5 3.86 89.8 0.130 55.3 0.246 -49.7 1300 0.293 -153.0 3.59 87.5 0.137 56.1 0.229 -48.7 1400 0.286 -159.5 3.36 85.4 0.143 56.6 0.209 -47.9 1500 0.287 -166.0 3.17 83.2 0.150 57.2 0.195 -46.3 1600 0.285 -170.7 3.00 81.4 0.157 57.7 0.180 -45.0 1700 0.289 -175.8 2.83 79.8 0.164 58.2 0.167 -43.8 1800 0.294 178.7 2.71 77.9 0.171 58.8 0.154 -42.4 1900 0.302 175.4 2.59 75.9 0.178 59.0 0.144 -40.2 2000 0.308 171.1 2.47 74.5 0.185 59.2 0.133 -38.6