! 2SC5137@VCE=5V,IC=5mA # MHz S MA R 50 200 0.743 -35.1 12.4 162.4 0.0330 72.9 0.903 -18.1 400 0.605 -62.1 10.1 133.2 0.0540 62.6 0.753 -30.1 600 0.488 -82.5 8.02 119.4 0.0685 58.2 0.631 -35.6 800 0.406 -99.5 6.58 109.9 0.0789 56.6 0.544 -38.3 1000 0.358 -114.9 5.51 102.5 0.0888 57.3 0.486 -39.4 1200 0.319 -127.4 4.74 96.9 0.981 58.0 0.446 -39.5 1400 0.298 -139.3 4.14 92.3 0.107 59.0 0.419 -40.5 1600 0.278 -149.7 3.69 87.9 0.116 59.8 0.398 -40.6 1800 0.270 -159.6 3.33 84.4 0.126 60.7 0.382 -41.5 2000 0.266 -168.4 3.03 80.7 0.136 61.6 0.369 -42.6