! 2SC5137@VCE=5V,IC=10mA # MHz S MA R 50 200 0.582 -50.5 17.8 142.7 0.0287 69.5 0.821 -23.8 400 0.433 -84.0 12.7 122.1 0.0444 62.7 0.625 -33.8 600 0.354 -107.5 9.48 109.9 0.0557 62.0 0.509 -36.5 800 0.305 -126.5 7.46 102.1 0.0664 63.4 0.440 -36.4 1000 0.278 -142.1 6.12 96.1 0.0776 64.5 0.401 -36.0 1200 0.261 -153.7 5.22 91.2 0.0883 66.3 0.374 -35.4 1400 0.258 -163.4 4.51 87.5 0.0994 67.4 0.357 -35.4 1600 0.260 -174.6 3.98 83.6 0.111 67.8 0.344 -35.5 1800 0.255 178.5 3.60 80.5 0.123 68.3 0.334 -36.1 2000 0.263 171.2 3.26 77.6 0.134 68.5 0.326 -36.8