! 2SC4994@VCE=5V,IC=5mA # MHz S MA R 50 200 0.794 -33.7 12.47 155.5 0.0338 71.9 0.919 -20.5 400 0.689 -62.1 10.61 136.9 0.0569 58.9 0.786 -34.9 600 0.586 -84.5 8.73 123.2 0.0706 51.5 0.659 -44.4 800 0.511 -103.0 7.31 113.0 0.0765 47.5 0.558 -51.4 1000 0.457 -119.6 6.16 105.0 0.0867 45.6 0.486 -55.8 1200 0.430 -133.7 5.33 98.6 0.0918 44.9 0.432 -59.2 1400 0.404 -146.8 4.67 93.7 0.0975 44.9 0.395 -62.0 1600 0.400 -158.5 4.16 88.9 0.103 45.3 0.364 -64.5 1800 0.394 -167.9 3.77 84.4 0.108 46.0 0.340 -67.0 2000 0.397 -176.9 3.42 80.6 0.113 46.8 0.321 -69.4