! 2SC4994@VCE=5V,IC=10mA # MHz S MA R 50 200 0.659 -50.5 18.28 146.8 0.0297 66.3 0.850 -27.1 400 0.547 -88.0 13.90 126.0 0.0456 55.4 0.658 -42.4 600 0.478 -113.4 10.66 113.0 0.0549 51.0 0.519 -50.7 800 0.441 -132.2 8.53 104.3 0.0611 50.2 0.430 -54.9 1000 0.419 -148.9 7.00 97.5 0.0680 50.5 0.370 -57.3 1200 0.420 -160.3 5.96 91.9 0.0735 51.9 0.330 -58.9 1400 0.404 -171.6 5.17 87.8 0.0804 53.6 0.303 -60.7 1600 0.413 -179.3 4.59 83.8 0.0875 54.9 0.282 -52.3 1800 0.426 172.2 4.13 80.1 0.0942 56.3 0.266 -64.4 2000 0.431 165.2 3.73 76.8 0.101 56.9 0.252 -66.7