! 2SC4994@VCE=1V,IC=2mA # MHz S MA R 50 200 0.889 -24.3 6.20 161.2 0.0508 74.6 0.955 -17.2 400 0.814 -46.0 5.69 145.2 0.0906 62.5 0.871 -31.0 600 0.724 -65.4 4.99 131.7 0.119 52.7 0.773 -42.8 800 0.646 -81.9 4.42 120.8 0.138 45.2 0.678 -52.7 1000 0.572 -97.0 3.85 111.7 0.151 40.4 0.604 -59.2 1200 0.531 -110.2 3.24 104.0 0.160 36.7 0.540 -65.3 1400 0.484 -123.1 3.04 98.2 0.167 34.1 0.494 -70.6 1600 0.463 -134.4 2.75 92.3 0.173 32.2 0.454 -74.9 1800 0.441 -144.5 2.51 87.2 0.177 30.3 0.423 -79.3 2000 0.434 -154.7 2.30 82.6 0.180 29.1 0.396 -83.4