! 2SC4994@VCE=1V,IC=1mA # MHz S MA R 50 200 0.939 -17.2 3.35 165.1 0.0525 78.0 0.978 -11.8 400 0.895 -33.7 3.25 151.8 0.0977 67.7 0.933 -22.5 600 0.834 -47.9 3.97 139.8 0.134 58.4 0.873 -32.0 800 0.761 -61.5 2.77 128.9 0.163 50.6 0.805 -40.8 1000 0.693 -74.3 2.51 119.0 0.185 44.4 0.743 -48.0 1200 0.642 -86.5 2.30 110.5 0.200 38.9 0.687 -54.4 1400 0.582 -97.0 2.08 103.9 0.212 34.7 0.644 -59.5 1600 0.544 -107.2 1.93 97.2 0.220 31.2 0.602 -64.1 1800 0.507 -117.4 1.79 91.0 0.227 28.1 0.568 -68.8 2000 0.489 -127.2 1.66 85.7 0.230 25.0 0.538 -73.5