! 2SC4926@VCE=5V,IC=5mA # MHz S MA R 50 200 0.777 -53.1 12.52 144.9 0.0475 62.8 0.849 -30.4 400 0.647 -90.3 9.36 123.1 0.0708 48.7 0.655 -47.8 600 0.579 -115.4 7.16 109.4 0.0817 42.5 0.522 -57.8 800 0.538 -134.3 5.73 99.9 0.0880 40.1 0.438 -64.8 1000 0.513 -147.5 4.70 92.6 0.0933 40.5 0.386 -69.0 1200 0.508 -159.4 4.00 86.5 0.0980 41.0 0.350 -72.9 1400 0.500 -168.3 3.49 81.6 0.102 42.9 0.333 -76.6 1600 0.501 -177.3 3.09 76.8 0.108 44.8 0.319 -80.4 1800 0.508 176.2 2.78 72.5 0.113 46.4 0.310 -84.3 2000 0.510 169.6 2.53 68.7 0.119 48.6 0.305 -88.3