! 2SC4926@VCE=5V,IC=20mA # MHz S MA R 50 200 0.527 -101.6 23.79 124.0 0.0307 55.1 0.587 -54.9 400 0.488 -140.1 14.12 105.5 0.0413 53.4 0.363 -72.2 600 0.482 -158.4 9.89 96.3 0.0510 56.8 0.267 -81.4 800 0.478 -170.3 7.56 90.3 0.0606 59.5 0.218 -87.6 1000 0.474 -179.6 6.10 85.2 0.0716 62.0 0.191 -91.7 1200 0.484 173.6 5.14 81.2 0.0817 63.5 0.174 -96.5 1400 0.481 167.9 4.44 77.4 0.0931 65.1 0.166 -100.0 1600 0.486 161.2 3.92 74.0 0.105 66.1 0.161 -104.4 1800 0.496 156.2 3.52 70.7 0.117 66.1 0.159 -107.9 2000 0.502 152.3 3.20 67.7 0.127 66.2 0.161 -111.9