! 2SC4901@VCE=5V,IC=5mA # MHz S MA R 50 200 0.672 -69.4 10.99 134.0 0.0610 58.8 0.752 -26.7 400 0.533 -109.9 7.32 111.5 0.0841 49.9 0.528 -50.5 600 0.469 -134.7 5.28 98.8 0.0989 49.3 0.412 -56.0 800 0.446 -152.3 4.12 90.2 0.112 50.9 0.351 -59.0 1000 0.432 -165.9 3.37 83.2 0.126 53.5 0.316 -61.0 1200 0.427 -176.2 2.88 77.2 0.141 55.5 0.294 -63.3 1400 0.430 174.1 2.52 72.1 0.157 57.4 0.282 -66.0 1600 0.433 166.5 2.26 67.5 0.174 58.6 0.274 -69.1 1800 0.439 158.0 2.04 63.3 0.191 59.2 0.269 -72.0 2000 0.453 151.9 1.88 59.2 0.209 60.0 0.265 -76.0