Line up

[Trial version] RL78/G10:Low pin count, compact, low power general-purpose microcontrollers


[New] RL78/G21:Power-Efficient, Cost-Optimized General-Purpose Microcontroller for Smart Applications


RL78/L23:32MHz Ultra-Low Power LCD Microcontroller with Capacitive Touch Function


RL78/G23:New Generation RL78 General-Purpose Microcontrollers with Further Refined Low-Power Performance and Expanded Peripheral Functions


RL78/G24:New Generation RL78 General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers


RL78/G10:Low pin count, compact, low power general-purpose microcontrollers


RL78/G11: Low pin and internal configurable analog MCU


RL78/G12:Compact, low power, high function general-purpose microcontrollers ideal for sub-microcontrollers


RL78/G13:Rich lineup of standard general-purpose microcontrollers


RL78/G13A:General-purpose microcontrollers with even lower operating current than RL78/G13


RL78/G14:Highly functional general-purpose microcontrollers suitable for motor control


RL78/G1D : Bluetooth® low energy microcontrollers for smart connectivity, with the lowest level of current consumption in the industry.


RL78/L12 : Low power consumption, compact LCD microcontrollers suitable for small appliances and healthcare devices


RL78/L13 : Low power consumption, standard LCD microcontrollers suitable for LCD display of home appliances or measurement devices