Product selection made faster and easier.
Easily check specifications, purchase tools such as evaluation kits, and carry out initial evaluation.
MCU | RL78/G10 RL78/G13 RL78/G14 RL78/G1D |
||
---|---|---|---|
Starter kit | RL78/G13 RSK RL78/G14 RSK |
||
CPU board | RL78/G10 (10-pin/2 KB ROM) CPU board RL78/G10 (16-pin/4 KB ROM) CPU board RL78/G13 (64-pin/64 KB ROM) CPU board RL78/G13 (128-pin/512 KB ROM) CPU board RL78/G14 (64-pin/ROM 64KB) CPU board RL78/G14 (100-pin / ROM 256KB) CPU board |
||
Emulator | On-chip debugging emulator | E1 E2 Lite |
|
Full spec emulator | IECUBE | ||
Writing tool | Programmer | PG-FP5 E1 |
|
Software tool | C compiler package for RL78 Family (without integrated development environment) | C compiler package for RL78 Family (with integrated development environment* ) | |
Real-time OS | - | RI78V4 (V2) |