|
 |
 |
 |
 |
|
現在一般的に利用されている携帯電話には、通話機能のほかにインターネット端末、メールシステム、ゲーム機、シリコンオーディオ、電子決済システムなどなどさまざまな機能が盛り込まれています。通話機能以外のさまざまな機能を実現するためのアプリケーションプロセッサがSH-Mobileです。ルネサスのSH-Mobileは、アプリケーションプロセッサの先駆けとしてすでに多くの携帯電話に採用され、全世界で20モデル以上のデザインウインも獲得しています。
|
 |
 |
 |
|
携帯電話をより魅力あるものにするためには、アプリケーションの高速処理に加えて表示部分の高性能化も欠かせません。LCDに関しては、国内新機種の携帯電話ではほぼ100%カラー化されており、LCDコントローラの国内シェアの約50%にルネサスの製品が採用されています。また、携帯電話の標準的な機能になりつつあるカメラ機能にも、低電圧で動作し、消費電力やサイズの面でも優れているCMOSセンサを搭載したカメラモジュールを提供しています。
|
 |
 |
 |
|
ルネサスは、携帯電話に必要とされるあらゆる種類の半導体メモリを持っており、独自の小型パッケージに複数チップ搭載する事で、実装密度が非常に高く、バリエーションに富んだマルチチップパッケージを実現しました。また、SH-Mobile+各種メモリの1パッケージ化も実現し、携帯電話の小型化に大きく貢献しています。
|
 |
|