QDR


 
Product Line-up

QDR II / DDR II / QDR II+ / DDR II+ SRAM Line-up

72M QDR II / DDR II  
No. Product
Type
Burst
Length
Organization
(word x bit)
Part Number**** Download
(Click to download)
Status
1 QDR II B2 8M x 9 uPD44645092AF5-Eyyz-FQ1-p Datasheet IBIS BSDL Sample*
&
Mass
Production
2 4M x 18 uPD44645182AF5-Eyyz-FQ1-p BSDL
3 2M x 36 uPD44645362AF5-Eyyz-FQ1-p BSDL
4 B4 8M x 9 uPD44645094AF5-Eyyz-FQ1-p Datasheet BSDL
5 4M x 18 uPD44645184AF5-Eyyz-FQ1-p BSDL
6 2M x 36 uPD44645364AF5-Eyyz-FQ1-p BSDL
7 DDR II
CIO**
B2 8M x 9 uPD44644092AF5-Eyyz-FQ1-p Datasheet IBIS BSDL
8 4M x 18 uPD44644182AF5-Eyyz-FQ1-p BSDL
9 2M x 36 uPD44644362AF5-Eyyz-FQ1-p BSDL
10 B4 4M x 18 uPD44644184AF5-Eyyz-FQ1-p Datasheet BSDL
11 2M x 36 uPD44644364AF5-Eyyz-FQ1-p BSDL
12 DDR II
SIO**
B2 8M x 9 uPD44644095AF5-Eyyz-FQ1-p Datasheet IBIS BSDL
13 4M x 18 uPD44644185AF5-Eyyz-FQ1-p BSDL
72M QDR II+ / DDR II+  
No. Product
Type
Burst
Length
ODT*** Latency
(Cycle)
Organization
(word x bit)
Part Number**** Download
(Click to download)
Status
1 QDR II+ B4 YES 2.5 8M x 9 uPD44647096AF5-Eyyz-FQ1-p Datasheet IBIS BSDL Sample*
&
Mass
Production
2 4M x 18 uPD44647186AF5-Eyyz-FQ1-p BSDL
3 2M x 36 uPD44647366AF5-Eyyz-FQ1-p BSDL
4 2.0 8M x 9 uPD44647094AF5-Eyyz-FQ1-p BSDL
5 4M x 18 uPD44647184AF5-Eyyz-FQ1-p BSDL
6 2M x 36 uPD44647364AF5-Eyyz-FQ1-p BSDL
7 DDR II+
CIO**
B2 YES 2.5 8M x 9 uPD44646093AF5-Eyyz-FQ1-p Datasheet IBIS BSDL
8 4M x 18 uPD44646183AF5-Eyyz-FQ1-p BSDL
9 2M x 36 uPD44646363AF5-Eyyz-FQ1-p BSDL
10 2.0 8M x 9 uPD44646092AF5-Eyyz-FQ1-p BSDL
11 4M x 18 uPD44646182AF5-Eyyz-FQ1-p BSDL
12 2M x 36 uPD44646362AF5-Eyyz-FQ1-p BSDL
13 DDR II+
SIO**
B2 YES 2.5 4M x 18 uPD44646187AF5-Eyyz-FQ1-p Datasheet IBIS BSDL
* Please contact us for more details.
** CIO : Common I/O type
** SIO : Separate I/O type
*** ODT: On Die Termination
**** See below.
yy yy Cycle Time = 3.3ns (e.g.)
z None Temperature range Ta= 0~70
Y Temperature range Ta= -40~85
p None Pb           and Tray (Standard)
A Pb-Free and Tray
<<Note>>
Pb          : RoHS Compliance Level = 5/6
Pb-Free: RoHS Compliance Level = 6/6

Microsoft Internet Explorer is recommended for viewing the High-Speed SRAM website.