QDR


 
Product Line-up

QDR II / DDR II / QDR II+ / DDR II+ SRAM Line-up

144M QDR II / DDR II / QDR II+ / DDR II+  
No. Product
Type
Burst
Length
Latency
(Cycle)
ODT** Organization Clock
Frequency
(MHz)
Supply
Voltage
Vdd (V)
I/O
Voltage
Vddq (V)
Part Number****
(Click to see Datasheet)
Package Download Status
1 QDR II B2 1.5 No   x18, x36 250 ~ 1.8 1.5
/
1.8
R1Q2A44xxRBG-yyzpq Plastic
FBGA
165 pins
IBIS
Verilog
BSDL
Dev
2 B4 300 ~ R1Q3A44xxRBG-yyzpq
3 DDR II B2 R1Q4A44xxRBG-yyzpq
4 B4 R1Q5A44xxRBG-yyzpq -
5 DDR II SIO B2 R1Q6A44xxRBG-yyzpq
6 QDR II+ B4 2.5 No   x18, x36 533 ~ 1.8 1.5
/
1.8
R1QAA44xxRBG-yyzpq IBIS
Verilog
BSDL
Dev
7 DDR II+ B2 R1QBA44xxRBG-yyzpq
8 B4 R1QCA44xxRBG-yyzpq -
9 QDR II+ B4 2.5 Yes x18, x36 533 ~ 1.8 1.5
/
1.8
R1QDA44xxRBG-yyzpq IBIS
Verilog
BSDL
Dev
10 DDR II+ B2 R1QEA44xxRBG-yyzpq
11 B4 R1QFA44xxRBG-yyzpq -
12 QDR II+ B2 2.0 No x18, x36 300 ~ 1.8 1.5
/
1.8
R1QNA44xxRBG-yyzpq IBIS
Verilog
BSDL
-
13 B4 400 ~ R1QGA44xxRBG-yyzpq
14 QDR II+ B2 R1QHA44xxRBG-yyzpq
15 B4 R1QJA44xxRBG-yyzpq -
16 DDR II+ B2 2.0 Yes x18, x36 300 ~ 1.8 1.5
/
1.8
R1QPA44xxRBG-yyzpq IBIS
Verilog
BSDL
-
17 B4 400 ~ R1QKA44xxRBG-yyzpq
18 DDR II+ B2 R1QLA44xxRBG-yyzpq
19 B4 R1QMA44xxRBG-yyzpq -
*  Please contact us for more details.
** ODT: On Die Termination
*** MP : Mass Production
SPL: Sample
Dev : Under Development
- : TBD
**** See below.
xx 9 Organization = x9
18 Organization = x18
36 Organization = x36
yy yy Frequency = 10GHz / yy
z R Temperature range = 0℃~70℃
I Temperature range = -40℃~85℃
p A Pb           and Tray
B Pb-Free and Tray
T Pb           and Tape&Reel
S Pb-Free and Tape&Reel
q 0~9, A~Z
or None
Renesas internal use
<<Note>>
Pb          : RoHS Compliance Level = 5/6
Pb-Free: RoHS Compliance Level = 6/6

Microsoft Internet Explorer is recommended for viewing the High-Speed SRAM website.