Chapter 1
Microprocessor Operation
Chapter 2
Knowledge of Binary Numbers Prerequisite to Writing a Program
Chapter 3
H8/300H Series Overview, and H8/3048
Chapter 4
Writing a Simple Program in an Assembly Language
Chapter 5
H8/300H Instructions and Addressing Mode
Chapter 6
Sample programming in an assembly language
Chapter 7
Exception Handling
Chapter 8
Parallel Data Input/Output
Chapter 9
Analog Voltage Input
Chapter 10
Analog Voltage Output
Chapter 11
Serial Interface (SCI)
Aim of a lesson
11.1
Serial Data Input/Output and Its Method
11.2
SCI Operation Overview
11.3
SCI Registers
1.
Communication Mode and Data Format Setting
2.
Setting of Communication Speed
3.
Communication Procedure
4.
Enabling/Disabling Communication or Interrupts
11.4
Sample SCI Uses
1.
SCI Initialization Program
2.
SCI Transmit/Receive Program
Exercise
Give it a try!
Chapter 12
Timers
Chapter 13
Expanding Memory and I/O