|
R8C/Tiny系列现有20引脚〜80引脚,其优点是低功耗、采用高抗噪音设计、拥有1M字节的线性存储空间,另外还内置有业界较高级别振荡精度的高速内部振荡器、可实现40MHz工作的多功能定时器、无外置元件的加电复位(POR)、电压检测电路 (LVD)、振荡停止检测功能等丰富的标准外围功能。R8C/Tiny系列作为一种使用方便的MCU,用于各种用途的使用业绩已经超过了500例。
R8C/Tiny系列的发展蓝图如图1所示。
2003年首次发布了R8C/Tiny系列中32引脚4群的产品 (R8C/10〜13),之后逐渐扩充其产品阵容。
R8C/14〜17 这4群的产品采用了20引脚的SSOP |
|
(Shrink Small Outline Package)封装,实现了比32引脚更为小巧的封装。瑞萨已批量生产沿袭了此类产品特点的另4群面向消费者的新产品(R8C/1A〜1B、R8C/18〜19),并且52引脚的领头产品R8C/24〜25也已开始量产。
此外还在开发用于汽车(R8C/20〜23)和面向消费者 (R8C/26〜29)的各群产品。用于汽车的组群还内置了CAN接口和LIN接口。
R8C/Tiny已经拥有了如此庞大的产品阵容,今后还将进一步的扩充。
另外受R8C/Tiny的业绩的鼓舞,现已出版了R8C/Tiny的说明书(图2),此外瑞萨网站的主页还开设了R8C/Tiny的在线学习讲座(英语),充实了R8C/Tiny的学习环境(图3)。 |